ANTIMIKROBIELLE SELBSTREINIGUNG

ELESA conveyor components allow the creation of support structures for production lines across diverse industrial sectors, such as bottling, packaging and material handling.
Elesa now offers new roller side and central guides in technoplymer, linear guide rails also with shaped profile and a series of accessories. Bipod and tripod supports, guides rail clamps and brackets, connecting clamps and self-aligning brackets, all in technopolymer complete a growing and growing range.
Roller side and central guides together with articulated side guides feature polyethylene based (PE) technopolymer, grey colour rollers.
On request, rollers in different colours are also possible. GLA (side guides) and GCA (central guides) series are available with anodised aluminium profile, acetal resin based (POM) technopolymer pins support and AISI 304 stainless steel pins.
Les guides latéraux articulés GLB-1 et GLB-2 sont des structures autoportantes modulaires pour le guidage latéral de produits de dimenThe articulated side guides GLB-1 and GLB-2 are modular self-supporting structures for the side guide of products with limited vertical dimensions on conveyor belts. The structure is in acetal resin based (POM) technopolymer and the pins in AISI 304 stainless steel. These guides are also particularly suitable for use in the presence of liquids, or in environment subject to frequent washing cycle or in filling areas of bottling lines. The joint in the roller side guides allows an external curvature radius by 500 mm, internal curvature radius by 350 mm.