GN 565.2 - GN 565.7 Inclined handles

Aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Oval cross section aluminium bar:

  • GN 565.2-A: threaded blind holes.
  • GN 565.2-B: pass-through holes for front mounting by means of screws, nuts and washers included in the supply.

Finish index:

  • BL: natural aluminium.
  • SW: epoxy resin coating, RAL 9005 colour black, matte finish.
  • EL: anodised aluminium, natural colour, matte finish.

AISI 304 stainless steel bar, sandblasted matte finish:

  • GN 565.7: threaded blind holes.
Other executions

Special executions on request

Different lengths and colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.