San - Antimicrobial
Lever handles
Elesa lever handles cater to a broad range of markets for several different applications: from packaging machines, to office equipment and molding machines. These clamping levers are available in the following materials for varying user requirements:
- ratchet handles in technopolymer;
- hand levers in duroplast;
- ratchet wrenches in steel and stainless steel;
- clamping levers in cast iron, ideal for heavy duty applications on metalworking machines;
- Depending on the type of application, we offer various sizes and threads.
The operation of a lever handle is simple: by lifting the handle, the lever disengages from the teeth and can be freely adjusted. If you release the handle, the lever will automatically engage and is ready to be tightened or loosened by hand.
The lever with the adjustment system, is provided with a special knurled ring nut that adjusts the clamping force exerted and to lock the lever in the desired position. The slight curvature of the handle and the particular terminal end geometry, besides conferring elegance to the design and facilitating an ergonomic grip, is secure and comfortable.
In the Elesa catalog you can also shop Ganter levers handles.