Top

Flexible coolant hoses

Flexible coolant hoses

Elesa flexible coolant hoses are comprised of a series of segments to fit the required purpose and to obtain the desired length. Segments can be combined with threaded fittings and nozzles. 
Flexible coolant hoses can be used in applications when lubrication, precise suction of fluids or dust particles are required, or when a certain temperature needs to be maintained.

The coolant hoses are made in acetal resin based technopolymer in standard blue and orange colors.
This material is renowned for its excellent stability and elasticity, as well as low hygroscopicity.

Elesa flexible coolant hoses are available in FDA compliant material, to meet the requirements for food contact.

Our coolant hoses are characterized by:

  • Modularity and customization: numerous combinations are possible by using several types of adaptors, connectors, and nozzles. Length can also be adjusted according to the customer’s requirements. 
  • Flexibility: the snap-in assembly of the individual segments gives the system pliability during set-up and stability during operations, even in the presence of vibration.
  • Versatility: the adjustable / modular systems are suitable for various applications, for example where forced air circulation or suction is required (e.g. drying ink during the printing process).
  • Excellent chemical resistance: the material is resistant to detergents, lubricants, and oils.
  •  Quick assembly and disassembly.
  •  Non-conductive: this material does not conduct electricity and is fit for use on electrical discharge (EDM) machines.