SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Oil electrical level indicators
The range of electric oil level indicators differ in features and performance. You can choose from: indicators with temperature sensors, MAX electrical temperature sensors, electric temperature probes, MIN level electrical sensors, MIN level and MAX temperature electrical sensors, as well as level and temperature sensors.
The HCX series electric oil level indicators, with sensors for level control and sensors or probes for temperature control, are entirely made of different transparent plastic materials. They guarantee a 180 ° visibility of the measured fluid, are assembled using an ultrasonic welding process to offer a perfect seal, controlled during production with a 100% automatic process by means of special test devices; the magnifying lens amplifies the visibility of the level and facilitates the temperature reading.

