Top

Industrial Magnets, Flat Magnets, Horseshoe Magnets, Unshielded Magnets, Magnetic Screws and Accessories

Industrial Magnets

Elesa takes pride in offering a diverse range of industrial magnets that are known for their durability and reliability. Our magnets come in different designs, pull forces, and materials, catering to all your positioning and clamping requirements. Whether you need magnets for holding applications, adhesion, or fixing parts to machinery, Elesa has got you covered.

 

Flat Magnets

Our high-performance flat magnets feature a zinc-plated steel coating, ensuring optimal performance and longevity. Designed for reliability, these magnets can withstand temperatures ranging from 170°F to 390°F. Typically, they are affixed in place using glue or grub screws. Elesa offers a vast range of flat magnets in our catalog, including magnetic screws that simplify the affixing process.

 

Cylindrical Retaining Magnets

Ideal for applications requiring a larger magnetic field, our cylindrical retaining magnets boast superior strength. These long, circular magnets can be recessed into drilled holes to provide secure holding. Elesa's cylinder magnets are constructed from steel, brass, and aluminum, ensuring durability and temperature stability. Additionally, we offer a stainless-steel cylindrical magnet with a non-slip coating, enhancing adhesion to the supporting surface. Our selection includes magnets with threaded and pass-through holes, as well as smooth and threaded pins.

 

Unshielded Magnets

Elesa's range also features unshielded flat and cylindrical magnets. Individual raw magnets within this category can generate significantly higher adhesion compared to magnet systems, depending on the air gap between the magnet and mating component. Our unshielded magnets, made from high-quality steel, are primarily affixed to components using glue.

 

Horseshoe and Profile Magnets

Elesa offers horseshoe magnets with pass-through holes, as well as magnets designed for profile systems. Equipped with an iron plate on their adhesive surface, our horseshoe magnets are renowned for their high performance and user-friendly design. Additionally, our profile magnets are specially crafted for easy fixing of doors, covers, and tools to aluminum profiles. These magnets have an ergonomic design that prevents the slipping of fastening screws.

 

Magnet Accessories

To further enhance your magnet applications, Elesa provides a range of magnet accessories. Our magnetic setting bolts are perfect for securely fixing parts to machinery, as the locking nut ensures the screw remains safe and secure. We also offer magnetic grub screws, which are commonly used to maintain the position of metal parts during machining. These grub screws are highly recommended for use with our flat magnets. Additionally, our accessory range includes steel disks for magnets, available with or without adhesive tape, offering versatile solutions for various magnet-related needs.

 

When it comes to industrial magnets, Elesa stands out as a reliable supplier of durable and versatile products. Our comprehensive range of magnet types, along with additional accessories, caters to a wide range of applications across various sectors. From flat magnets to cylindrical retaining magnets, horseshoe magnets to profile magnets, Elesa has the perfect magnet solution for your needs.