SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Electrical safety hinges
In Elesa’s broad range of industrial hinges, we also offer safety hinges with an integrated safety switch (multiple switch). These devices are ideal in case of accidentally opening doors, casings, and hatches of machinery or production line guards. They interrupt the power supply circuit, protecting the operator.
The hinges with safety switch can be applied on the most common aluminum profiles and are suitable for frequent cleaning operations, thanks to the IP67 protection and the use of stainless steel inserts for closing the hinge body. For each product code Elesa provides two values: the maximum working load, which represents a safe force, guaranteeing the functionality of the hinge; and the breaking load, beyond which a break of the plastic material can occur. Find out more!