Top

Level Indicators and Sensors, Oil Drain Plugs, Breather Caps, Sight Glasses, and ATEX Components

Hydraulic System Components

The range of hydraulic system accessories offered by Elesa is a testament to our commitment to delivering high-quality components that meet the functional and aesthetic requirements of our customers. Our inventory boasts a wide selection of products made from superior materials such as metal and technopolymer.

 

Oil Plugs

Elesa provides a comprehensive range of oil plugs, including fill plugs, magnetic plugs, and oil drain plugs. These expertly designed plugs are manufactured using galvanized steel, aluminum, and technopolymer. We also offer custom plugs with dipsticks of non-standard length to meet the diverse needs of our customers. For industries that require machinery that complies with European Directive 94/9, we offer Elesa ATEX caps.

 

Breather Caps

Our breather caps are designed to provide a free flow of clean air into hydraulic, oil, chemical, and coolant tanks or reservoirs. They feature anti-splash baffles or single and double valves that efficiently release trapped air to rebalance hydraulic systems while preventing dirt particles from entering the equipment. We also offer specialized features such as original-design splash guard devices and vandal-proof technology. Our inventory also includes flanges and filters that complement our breather caps.

 

Oil Level Sight Glass

Elesa's oil-level sight glasses are made from superior plastic and metal to ensure level control of hydraulic system fluid. These level gauges are resistant to liquids, oils, and high and low temperatures, making them ideal for use in a range of industries.

 

Oil Level Indicators

Our visual flow indicators are made using temperature-resistant plastic and metal, making them ideal for the manual control of fluids in tanks and hydraulic systems. Many of our Oil Level Indicators utilize SUPER technopolymer, a groundbreaking material that provides superior corrosion resistance, making them ideal for use in the food and pharmaceutical industries.

 

Electrical Oil Level Indicators

Elesa's range of oil electrical level indicators offers a comprehensive set of features, including temperature sensors, MAX electrical temperature sensors, MIN level electrical sensors, MIN level and MAX temperature electrical sensors, and level and temperature sensors. Our HCX and HCZ series of indicators, made entirely of transparent plastic, provide 180° visibility of fluid level.

 

Flow Indicators

Our flow indicators visually signal the passage of fluid in a tube and can be installed horizontally or vertically. They are ideal for use in various industries such as chemical, food, and pharmaceutical, in lubrication systems, refrigeration, heating, and water treatment.

 

Level Sensor

Our level sensors are perfect for defining accurate set points and can be manufactured with special executions upon request.

 

Flexible Coolant Hoses

Our flexible coolant hoses are versatile and flexible components that are easy to assemble. They are suitable for combining with threaded fittings, connectors, adapters, and nozzles and are perfect for providing lubrication, suction of fluid or dust particles, or when the optimum temperature should be maintained.