SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Latch clamps
Latch clamps use a mechanism that is ideal for industrial applications where high clamping forces and repetitive movements are required to lock components quickly and safely. The production materials for the toggle latch is: galvanized steel, stainless steel, and weldable steel for the heavy series which guarantees high mechanical resistance. The heavy series clamping tools are suitable for the most critical applications in the presence of strong stresses or vibrations, where it is necessary to apply high forces to avoid accidental opening.
We also offer latch clamps with a stop or safety device, therefore, the opening and closing operations take place by first acting on the special button and then operating the control lever. All the hooking and unhooking operations of these models can be carried out using only one hand as the eyelet moves with the lever. The handle in red is in cast polyurethane: excellent grip and resistance to chemical agents.