SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Flush pull handles
Elesa pocket handles and concealed handles come in plastic or metal and designed for use on doors and machine panels. Easy to assemble, light and with an ergonomic design, they offer a comfortable and safe grip for the operator's hand. PR-PF recessed handles are available in three different colors (black, orange and gray) or in the self-extinguishing AE-V0 technopolymer version.
In this family of plastic pocket handles we also find the model awarded with the IF Design Award for its combination of functionality and design. This is a result of experience in manufacturing handles distinguished by their remarkable lightness and durability. Furthermore, the design with no protrusions and the shaped handle on the inside offer the operator maximum safety and a reduction of noise during use. The range is complemented with other metal handles with elegant shapes and refined surface finishes.