SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Vacuum Components
Elesa's line of end-of-arm tooling vacuum components, including suction cups, holders, and accessories, caters to diverse industrial applications and manufacturing processes. These components facilitate the secure handling and manipulation of products across various shapes and sizes.
The industrial vacuum suction cups offered by ELESA feature different rubber compounds, such as anti-oil rubber, silicone, natural, or para-natural rubber. With variable geometries and dimensions ranging from 4 to 125 mm, these cups are adaptable to surfaces with varying roughness, including oily ones.
The rubber range includes:
- Round Suction Cups
- Flat (With or Without Shank)
- Elliptical
- Bellows
This wide range and diversity meet the specific needs of sectors with pneumatic applications and industries including:
- Packaging (flow-pack)
- Glass
- Marble
- Automation
Available in different materials, offer variable lifting forces, making them suitable for delicate items like chocolates and heavy products such as glass and ceramic plates.
Suction cup holders, available in different forms:
- Spring
- Fixed
- Mini
- Micro
- Built-in spring
and materials:
- Brass
- Aluminum
- Stainless Steel
Offer versatility in industrial contexts. Their design, with variable effective strokes and connection positions, caters to critical dimensions.
Beyond general applications, ELESA provides specialized suction cups, including those with high grip for increased friction coefficient, even in the presence of water and oil. Other offerings include suction cups for flow pack packaging, vulcanized suction cups with enhanced traction resistance, and reinforced bellows suction cups for heavy loads.
VACUUM SUCTION CUPS
From Elesa, with diverse rubber compounds, ensure compatibility and grip on various surfaces, making them versatile for automation-intensive industrial sectors applications including:
- Food packaging
- The paper industry
- Electronics
- Automotive
- Medical
- Pharmaceutical
VACUUM CUP HOLDERS
The metal stems of vacuum cup holders, available in:
- Brass
- Nickel-Plated Brass
- Aluminum
- Stainless Steel
Facilitate the secure fixation of ELESA's vacuum components. The hexagonal section design of anti-rotating cup holders prevents rotation, providing stability during handling processes.
VACUUM CUP FITTINGS
For compatibility and flexibility, VRA series industrial vacuum suction cup reductions made of aluminum or steel connect suction cups to holders with different threads, allowing changes from male to female and adaptation to various thread types such as GAS, metric, or NPT.

