SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Control levers
A range of control levers in steel or technopolymer, ideal for carrying out adjustment and positioning operations.
The technopolymer control levers of the Ergostyle line are characterized by an ergonomic design, awarded by the most prestigious Industrial Design Juries, which allows the operator to apply high force during turning operations easily, while offering an effective and safe grip. Angle limiting operation of the levers is facilitated by a sliding groove in the device where pins can be used to limit the stroke. In particular, the ELCR operating lever has a small footprint and is especially suitable for applications with limited room.