San - Antimicrobial
Handles
Elesa's range of industrial handles is specifically designed to meet the needs of mechanical machinery, and industrial equipment. Our handles are engineered to provide an optimal grip when pulling or lifting. We understand that industries are always evolving, which is why we are committed to offering a wide range of industrial handle solutions in our online catalog.
Our selection of industrial handles includes various styles, such as pull handles, flush mount handles, folding handles, tubular handles, handles with electrical switches, handles with pneumatic valves, and finger handles. Each handle type is specifically engineered to provide maximum functionality and convenience in various industrial applications.
Our bridge handles are perfect for use as machinery and equipment door pull handles. Providing a practical and functional solution for opening doors and cabinets that offers a range of benefits in terms of accessibility, durability, safety, aesthetics, and convenience.
If you require sleek and innovative handles that do not compromise productivity, our flush pull handles are an excellent option. Meanwhile, our fixed ledge handles are commonly used on access doors and drawers, while our guard safety ledge handles are specifically designed to fit machine guards or automation systems with double doors. For added peace of mind, our guards come with a colored cover that improves the visibility of the handle and offers customization possibilities.
Our folding lift handles are an ideal solution for applications with limited space, as they feature a streamlined and recessed design that allows them to be tucked away when not in use. They provide a reliable and sturdy grip for safe and easy operation.
For larger machinery doors, our tubular handles are an excellent choice. Made from high-quality metal or technopolymer, these handles are designed to withstand the rigors of heavy use and harsh environments. They provide a comfortable and secure grip, enabling operators to easily maneuver heavy doors.
In addition, our electrical handles range includes a variety of options, including handles with mono- and bistable electric switches, as well as handles with or without emergency push buttons for an extra layer of safety. These handles provide a reliable electrical connection while ensuring quick and effortless operation.
Our pneumatic handles are engineered to ensure the smooth operation of pneumatic systems, and they are specifically designed to provide a comfortable grip that allows for precise and effortless control.
Finally, our finger handles are available in four standard colors and are perfect for smaller spaces. Made from technopolymer and finished with resistant chrome plating, these handles are an excellent option for machinery that requires frequent cleaning.
When it comes to the safe and efficient operation of machinery and industrial equipment, having the right handles is essential. Elesa offers a wide range of handle solutions to meet the diverse needs of various industries.

