Top

Horseshoe magnets and profile magnets

Horseshoe magnets and profile magnets

Horseshoe magnets in aluminum, nickel, cobalt (AlNiCo), guarantee resistance to high temperatures: up to 350 ° C (662°F). The red lacquered execution is ideal for temperatures up to 180 ° C (356°F.) U-magnets are non-shielded magnetic systems produced by fusion with high performance and moderate overall dimensions. The attraction surface is divided into two parts.

Our frame magnets are offered with polyamide based technopolymer containment body, black color, matte finish, screw, and pressure plate in galvanized steel, neodymium magnet, iron, boron (NdFeB), nickel finish, are rated for temperatures up to 80 ° C (176° C). Profile magnets allow easy attachment of doors, covers, or even tools to aluminum profiles. The elastic side components allow the insertion of the magnet in any point in the slot of the profile. Slightly screwing the pressure screw, the fixing is achieved, preventing it from sliding.