Top

Metal Detectable

TECHNOPOLYMER RAL 5001 “GREEN-BLUE” WITH DETECTABLE ADDITTIVES

image Standard components are crafted using specially formulated “Green-blue” (RAL 5001) technopolymer with AISI 304 stainless steel inserts and are suitable for contact with food (FDA CFR.21 and EU 10/2011). A special additive used in manufacturing the plastic allows for the detection of cubic particles measuring 5 mm by means of a metal detector. The specific and unique quality of the blue color used is naturally absent in the environment in which these components are applied, allowing for easy visual detection of contaminant parts. Compliance with FDA regulations affords an additional, higher level of protection, preventing against the risk of contamination when components are used in the following applications:
- Machines for the food industry
- Pharmaceutical equipment