SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Finger handles
The wide range of industrial handles now includes finger handles. This range presents finger handles and thimble-shaped handles from the Ganter and Rohde lines. Finger handles are ideal for applications in which only one finger is required.
Finger handles
Finger handles are available in technopolymer with a matte finish in four standard colors (black, orange, gray and red); as well as the RAL 9002 white CLEAN version, and in a chrome-plated execution.
The chrome-plating, resistant to wear, scrapes and shocks, makes the surface of the finger handles finish semi-glossy and homogeneous to facilitate cleaning operations.
Ganter finger handles
The finger handles of this range are available in steel or AISI 304 stainless steel which make them highly corrosion resistant.
Rohde thimble-shaped handles
RH-FM thimble-shaped handles in fiberglass reinforced polyamide based technopolymer with a black semi-matte finish finish belong to this line.

