Top

Toggle Clamps, Latch Clamps, Toggle Catch, and Pneumatic Clamps

Toggle Clamps

Elesa offers a diverse range of toggle and fastening clamps in our catalog that have undergone rigorous testing for over 20 million cycles, ensuring high-quality and reliable components for your machinery. Our selection includes toggle-joint mechanisms, fastening clamps, heavy-duty toggle clamps, and toggle clamp accessories, designed with safety and ease of use in mind.

 

Horizontal Toggle Clamp

Our horizontal toggle clamps are ideal for applications that require repetitive movements and high clamping forces. Constructed from high-quality steel, these clamps lock quickly and safely when the handle is pulled down and parallel with the base. The clamps feature a red polyurethane handle that provides excellent grip and chemical resistance. Choose from a folded base, straight base, or anti-release lever options.

 

Vertical Toggle Clamp

Our vertical toggle clamps are an excellent choice for applications requiring repetitive holding. These clamps lock when the lever is up and perpendicular to the base and open when it is horizontal. Like our horizontal range, these clamps feature a red polyurethane handle for excellent grip and chemical resistance. Our long-lasting series is ideal for welding and carpentry applications.

 

Push-Pull Toggle clamp

Our range of push-pull clamps is perfect for high clamping force applications that require repetitive movements. Made from high-quality galvanized steel, these versatile clamps allow for manual pressure application by pushing and quick release by pulling. They can be secured to your application using a mounting bracket.

 

Latch Clamp

Elesa latch clamps are ideal for use against strong stresses and vibrations, with the capability of applying high forces to prevent accidental opening. These steel locking bolts can be operated one-handed, and many heavy-duty toggle clamps come with a stop or safety device for added peace of mind.

 

Reverse Clamps

Our range of reverse clamps is suitable for use in rotational molding applications, with steel components that can withstand high temperatures and chemical erosion, facilitating secure and efficient processes.

 

Pneumatic Toggle and Fastening Clamps

We also offer a range of pneumatic toggle and fastening clamps made from high-quality steel, which combines high clamping force with a reduced size and weight, resulting in reliable and easy-to-use components. Our range includes Misati clamps designed for simple and efficient clamping.

 

In addition to our clamps, we offer a selection of accessories, including clamping bolts and bolt caps, to further enhance the functionality of your machinery.