SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for flexible coolant hoses, technopolymer
Material
Acetal resin based (POM) technopolymer.
Standard executions
- FHJ-BSPT: BSPT conical threading, blue.
- FHJ-NPT: NPT conical threading, orange.
Features
Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.
The use of PTFE tape on the threading is recommended to facilitate sealing.
Chemical compatibility
Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.
To use fluids other than those listed, contact Elesa’s technical department.
In any case we suggest to verify the suitability of the product under the actual working conditions.
Special execution on request
Threaded fittings made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).
Accessories on request
Pliers to assemble the components.