GN 51B T-Nuts

Steel or stainless steel, for aluminum profiles (B-Modular System)

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type N: without increased torque
  • Type B: with increased torque

Steel zinc plated, blue passivated     SZ

Stainless steel, plain finish     NB

General information

Features and applications

T-slot nuts GN 51B fasten attachments and accessories in the slot of aluminum profiles.

With type B, the increased torque in the nut thread ensures that the required 90° turn during installation or removal of the bolt is always reliably transmitted and the T-slot nut is aligned crosswise or lengthwise to the slot.

The connection is conductive.

GN 51B-B-NB - With increased torque, stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.