SELF-SANITIZATION AGAINST BACTERIA AND FUNGI

Standard executions
- RML-US-AN: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C.
- RML-US-ND: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.
Features and applications
RML-US retaining magnets are unshielded cylindric magnets.
They are mostly attached by gluing.
When used without air gap, RML-US unshielded magnets have lower adhesive forces than the magnet systems RML 772) in which magnetic shielding increases enormously the intensity of the adhesive force acting on the surface.