SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Die-cast zinc alloy

Material
Die-cast zinc alloy.
Colour
Black epoxy resin coating, matte finish.
Rotating pin
AISI 303 stainless steel.
Washer
Polyamide based (PA) technopolymer.
Standard executions
- CMMY-D: pin fixed to the right body.
- CMMY-S: pin fixed to the left body.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.