SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer (polypropylene)
Material
Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.
Standard executions
Pass-through holes for countersunk head screws.
- CFTX-PP: with AISI 303 stainless steel rotating pin.
- CFTX-PP-TT: with titanium grade 2 rotation pin.
Rotation angle (approximate value)
Max 200° (-20° and +180° being 0° the condition where the interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
Features and applications
Polypropylene hinges are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.
The version with grade 2 titanium pin guarantees maximum chemical resistance and is suitable for use in highly aggressive environments such as the galvanic industry and the naval sector.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFTX.40 | 200 | 1100 | 200 | 1200 | 200 | 600 |
| CFTX.49 | 300 | 1700 | 300 | 1400 | 300 | 900 |
| CFTX.65 | 500 | 3000 | 500 | 2100 | 500 | 1400 |