GN 215 Indexing levers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Black-oxide steel base.

  • GN 215-A: rim without notch.
  • GN 215-B: notched rim (30 teeth).

Lever arm

Black-oxide steel with cylindrical handle PLX. in Duroplast.

Cover

Acetal resin based (POM) technopolymer, black colour, matte finish, push-fit assembly, removable by a screwdriver.

Self-adhesive plate in anodised aluminium, natural colour, matte finish.

Mounting

Assembly of the base by means of three holes for M5 countersunk head screws.

Black-oxide steel bushing, H7 reamed hole and keyway according to the following instructions (see also table below):

  • GN 215-K10: keyway 3 mm. tolerance P9x1.1 mm
  • GN 215-K14: in compliance with DIN 6885/2 tolerance P9.
General information

Features and applications

GN 215 levers can turn and block a spindle in a specific position. To turn the spindle, the arm is lifted, overcoming the resistance of a spring, until extracting the wedge-shaped pin from the notch (one-hand operation). Two stops can be used for the limitation of the manoeuvre angle, as shown in the drawing.

The arm with a wedge-shaped pin is the connection between the base and the spindle (standard execution). The pin is used to perform clearance-free locking, which also makes it easier to perform insertion and disconnection operations.

If clearance-free locking is not requested a cylindrical pin may be used (obtained from a M6x14 threaded screw). The notch is then made in a rectangular shape or replaced by a cylindrical hole. In this case the diameter of the hole must not hinder or prevent the pin from entering (rotation radius).

Manoeuvre angles

For standard notches, the smallest tolerable manoeuvre angles are:

  • D=54 manoeuvre angle = 11°
  • D=60 manoeuvre angle = 9°

Smaller angles may be obtained with a special execution of pin and notches.

GN 215-B - Notched rim 
Other executions

Special executions on request

Notches (and even the stops for the limitation of the manoeuvre angle) may be machined in the position indicated in customer's drawing.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.