SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Boss cap
- ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
- EWN-B: brass boss, threaded pass-through hole, with cap.
- EWN-SST: AISI 303 stainless steel boss, threaded pass-through hole, with cap.
- EWN-FP: brass boss, threaded pass-through hole, without cap.
- EWN-SST-FP: AISI 303 stainless steel boss, threaded pass-through hole, without cap.
- EWN-p: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical data), with cap.
- EWN-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data), with cap.
Accessories on request
- ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).