ANTIMIKROBIELLE SELBSTREINIGUNG
Spur gears and racks, respectively ZCL and ZCR series, have been awarded as the "Product of the Year 2019" in a contest organized by the Polish “Inzynieria I Utrzymanie Ruchu” Magazine (ndt Engineering and Maintenance).
100 companies took part in the competition, for a total of more than 200 products divided into 17 categories. ZCL and ZCR transmission elements design, geometries and materials stood out and won the prize in the “Components and small mechanical components" category.
Spur gears are ideal for applications in which maximum noise reduction and minimum lubrication are required. Moreover, the material (glass-fibre reinforced polyamide-based technoplymer) in which these products are made make them resistant to chemical agents present in aggressive environment.
Racks in glass-fibre reinforced polyamide-based technoplymer are resistant, light e suitable for contact with chemical agents. They are a valid alternative to metal racks.