Top

Elesa - Hygienic Design for the high hygienic standards

18/01/2018

The new levelling feet series Hygienic Design (LM-HD-SST, LM.F-HDSST) including screws and nuts (NTHD-SST) are suitable for environments where high hygiene is required and they are certified 3-A by Sanitary Standard, Inc. that promotes food safety and public health. Furthermore, the execution with holes for ground mounting is certified according to the EHEDG guidelines (European Hygienic Engineering & Design Group).

Fully AISI 304 stainless steel, levelling elements HD are characterised by four special FDA-compliant (Food and Drug Administration) blue seals, which, besides preventing the access and the accumulation of dirt or foreign bodies at the joints, they are also easily recognisable. The high care taken in the finishing of the stainless-steel parts with roughness below Ra 0.8 µm prevents the adherence of dirt and other substances, ensuring easy cleaning and maintenance operations.

Elesa - Hygienic Design for the high hygienic standards