ANTIMIKROBIELLE SELBSTREINIGUNG
The Elesa brand-new HVF-E visual flow indicators with flow-meter sensor find applications on machines requiring flow measurement, like irrigation systems, heating cooling systems, machines mixing water and detergents or automatic fluid loading the tanks.
HVF-E indicators are composed of:
• technopolymer ends and sensor holder;
• polypropylene axis and rotor propeller;
• tubular window, also for use with glycol-based solutions;
• sensor: IP67 protection;
• brass bosses with cylindrical gas thread;
• AISI 304 stainless steel clips.
Watch the video to see HVF-E features and functioning!