SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RE.G1 Thermoplastic rubber castor wheels
Technopolymer centre body

Covering
Grey anti-trace thermoplastic wheel, hardness 85 Shore A.
Wheel centre body
Polypropylene-based (PP) technopolymer.
Rolling action
Hub with pass-through hole.
Applications
Excellent rolling resistance and elasticity features. For selection parameters see Technical data).
RE.G1 wheels are also supplied with steel sheet bracket RE.G1-N.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.
Rolling resistance - force / load applied
For each load and diameter, the table indicates the force (in N) needed to push or pull a single wheel at a constant speed of 4 km/h on smooth ground.
For manual handling of a 4-wheel trolley, it is recommended to choose diameters with values below 50 N; for frequent handling, choose values below 30 N.
Traction force or thrust for wheel movement [N] | ||||||
---|---|---|---|---|---|---|
Load [N] | ||||||
500 | 1000 | 1500 | 2000 | 2250 | ||
D[mm] | 80 | 35 | - | - | - | - |
100 | 22 | 50 | - | - | - | |
125 | 15 | 35 | - | - | - | |
150 | <10 | 20 | 38 | - | - |
Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.
Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.