VDS. (inch sizes) Solid handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specification

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

Acetal resin based (POM) technopolymer, light-grey colour, push-fit assembly.

Standard executions

Black-oxide steel boss, standard reamed hole.

  • VDS+I: with revolving handle I.621+x in technopolymer.
  • VDS+IR: with fold-away handle IR.620 in technopolymer.
  • VDS+IRS: with safety fold-away handle IRS.820 in technopolymer.

AISI 304 stainless steel boss, standard reamed hole.

  • VDS+I-SST: with revolving handle I.621+x-SST) in technopolymer.
  • VDS+IR-SST: with fold-away handleIR.620-SST in technopolymer.
VDS+I (inch sizes) - Revolving handle 
Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • GN 184.5: axial retaining washer in AISI 303 stainless steel.
  • ECB.D: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VDS.125, VDS.150 and VDS.175 (see table).
Other executions

Special executions on request

Bosses with hole and keyway in compliance with ANSI B17.1-1967 tolerance.

To order the handwheel with keyway complete code and description with the index -K (i.e. 972671-R-K VDS.100+I A-3/8-K).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.