SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RH-GZ Simple or extensible feet
Zinc alloy

No-slip foot
Soft PVC.
Safety locking device (red colour)
Polyamide based (PA) technopolymer.
Standard executions
Assembly by means of M4 screws and nuts.
- RHGZ-000: simple foot.
- RHGZ-068: extensible foot.
Colour index:
- 44: enamelled zinc die-cast, black colour, satin finish.
- 52: zinc die-cast, RAL 7035 grey colour.
Features and applications
PVC soft no-slip feet ensure stability to the supported device even on slipping floors both in retracted and extended position.
RHGZ-068 series extensible feet are generally used on devices and instruments subjected to particular stress, where a high gripping force is required; this is provided, both in retracted and extended position, by a special locking device (red colour).