SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SQMF Angle brackets for profile structures
Ganter Norm GN 961Aluminum

Material
Aluminium.
Standard executions
- SQMF-B-MT: natural aluminium, matte finish.
- SQMF-B-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
- SQMF-B-SR: aluminium, epoxy resin coating, RAL 9006 grey colour, matte finish.
Closing cap
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Screws and washers
Zinc-plated steel.
Features and applications
SQMF. fixing angles are particularly suitable for the assembly, in a very easy way, of structures made out of aluminium profiles (dimensions 30/40 mm) for safety protections of machines and equipment.

Special executions on request
Angles without cover, screws and fixing inserts (SQMF-A).