SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MPR-AE-V0 Folding handle with recessed tray
with return spring, technopolymer certified self-extinguish
Material
Glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour, matte finish.
Standard execution
Pass-through holes for M4 countersunk-head screws (not supplied).
Rotation pin and return springs
AISI 303 stainless steel pin, AISI 302 stainless steel springs.
Technical data
The "V0" certification in accordance with UL-94 V (Underwriters Laboratories) indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating any incandescent drops.
The lifting resistance (F1) and tensile strength (F2) values reported in the table are the result of permanent deformation by means of the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Assembly instruction
Drill the handle housing according to the template dimensions.
| x | y | f1 | f2 |
| 135.6+0,1 | 65.4+0,1 | 79,3+/-0,1 |