SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
IR.302 Fold-away handles
Duroplast
Material
Phenolic based (PF) Duroplast handle, black colour, glossy finish.
Standard executions
- IR.302: black-oxide steel double guide pin, sintered and oxidised steel base with guide stud, black-oxide steel screw.
- IR.302-SST: AISI 303 stainless steel double guide pin, sintered AISI 303 stainless steel base with guide stud, AISI 303 stainless steel screw.
Features and applications
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
This series of fold-away handles has been designed for all those applications for which, owing to lack of space or for safety reasons, the handle must be folded-away once the operation has been completed.