SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 750 Control levers
Steel

Lever body
Black-oxide steel.
Hub cap
Acetal resin based (POM) technopolymer, light-grey colour.
Lever arm
Black-oxide steel with cylindrical handle I.280 in Duroplast.
Standard executions
H7 reamed through hole.
- GN 750-M: cap with black position point.
- GN 750-N: plain cap.
Special executions on request
- Square pass-through hole (GN 750-V), see Technical data.
- Pass-through hole and keyway (GN 750-K) in compliance with DIN 6885/1 tolerance P9.