SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Zinc alloy or stainless steel

Lever body
Die-cast zinc alloy with epoxy resin coating, or stainless steel, sandblasted matte finish.
Standard executions
Threaded hole or threaded screw.
- GN 300: zinc alloy lever, black-oxide steel clamping element and retaining screw with hexagon socket. Stainless steel return spring.
- GN 300.1: zinc alloy lever, AISI 303 stainless steel clamping element and retaining screw with hexagon socket. AISI 301 stainless steel return spring.
- GN 300.5: stainless steel lever, AISI 303 stainless steel clamping element and retaining screw with hexagon socket. AISI 301 stainless steel return spring.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).
Special executions on request for GN 300 and GN 300.1
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with different threadings and lengths.
Special executions on request for GN 300.5
- Clamping element with different threadings and lengths.
- Adjustable handle with hexagonal head retaining screw (GN 300.5-AS).
- Adjustable handles with lever in cast CF-8 stainless steel with electropolished finish (GN 300.6).