SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer, steel or stainless steel clamping element

Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Standard executions
- ERZ-A: black-oxide steel clamping element with threaded hole and retaining screw. AISI 302 stainless steel return spring.
- ERZ-SST: AISI 303 stainless steel clamping element with threaded hole and retaining screw. AISI 302 stainless steel return spring.
- ERZ-p: black-oxide steel clamping element with threaded screw and retaining screw. AISI 302 stainless steel return spring.
- ERZ-SST-p: AISI 303 stainless steel clamping element with threaded screw and retaining screw. AISI 302 stainless steel return spring.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
The metal teeth of the built-in zinc alloy insert allow the assembly of clamping elements completely made out of metal, which can be easily modified by machining in case of special assembly requirements.
Special executions on request
Lever body in orange colour.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).