SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RE.F7-HT Monolithic wheels
Duroplast, high temperatures

Wheel body
Phenolic based (PF) Duroplast, resistant to temperatures up to 300°C.
Hub with pass-through hole.
Applications
Being resistant to high temperatures, RE.F7-HT castor is particularly suitable for use in food industries and cooking ovens, especially in the baking sector.
Traction force or thrust for wheel movement [N] | |||
---|---|---|---|
Load [N] | |||
1000 | 2000 | ||
D[mm] | 80 | 40 | - |
100 | 37 | 82 |