SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer

Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Boss cap
Acetal resin based (POM) technopolymer, light grey colour, press-fit assembly.
Standard executions
Black-oxide steel boss, H7 reamed hole.
H9 reamed hole for executions with keyway.
- VDS.: without handle.
- VDS+I: with revolving handle I.621+x in technopolymer.
- VDS+IEL: with revolving handle IEL+x-SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
- VDS+IR: with fold-away handle IR.620 in technopolymer.
- VDS+IRS: with safety fold-away handle IRS.820 in technopolymer.
AISI 304 stainless steel boss, H7 reamed hole.
- VDS-SST: without handle.
- VDS+I-SST: with revolving handle I.621+x-SST in technopolymer.
- VDS+IR-SST: with fold-away handle IR.620-SST in technopolymer.
- VDS+IRS-SST: with safety fold-away handle IRS.820-SST in technopolymer.
K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
72641-R-K VDS.80-A-8-K
Accessories on request
- GN 184: axial retaining washer in black-oxide steel.
- GN 184.5: axial retaining washer in AISI 303 stainless steel.
- ECB.D: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VDS.125, VDS.150 and VDS.175 (see table).