Top

Horizontal Toggle Clamps | Industrial Clamps | Elesa

Horizontal toggle clamps

ELESA horizontal toggle clamps are able to lock components quickly and safely for the most reliable outcome in your production facility. We know that operators are conducting the same processes and procedures day in and out, and repetitive movements can take their toll. That’s why we’ve designed our horizontal toggle clamps with safety and ergonomic features built right in.

Horizontal toggle clamps use mechanisms that are ideal for industrial applications where high clamping forces and repetitive movements are the norm. The production materials for these clamping systems are suitable for applications on molds for plastic materials and rotational molding. Choose from horizontal toggle clamps crafted using steel or stainless steel. Several models are included in our INOX stainless steel High Performing Line collection of products.

Our horizontal toggle clamps are designed so that the fingers of the operator's hand are safe during opening operations and they feature a red polyurethane handle for excellent grip and resistance to chemical agents. These toggle clamps are available with a folded base, straight base, or with an anti-release lever that prevents accidental opening in case of strong vibrations. Articulated joints are well-lubricated to ensure lasting operation, and during clamping, the lever is controlled to prevent excessive side thrust. All the while, many of our horizontal toggle clamps feature a low closing profile for compact operation.

Bolts to secure toggle clamps are also available and can be ordered separately.

Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in horizontal toggle clamps or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.