SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Hinges for door adjustment
ELESA offers a variety of hinges for door adjustment that meet specific production and facility operations needs. We know that even minor inconveniences and misalignments can become major issues if left unchecked. Our development team is here to help, with a selection of high quality ELESA hinges for quick and reliable door adjustment.
At times small doors may become misaligned and traditional hinges will not allow for easy use or flush closing. ELESA’s door adjustment hinges feature knurling within the framework that helps to maintain position when fitting the hinge. Pivot pins and plugs allow for correction of any minor misalignments between a door and its frame. During assembly, you can choose the appropriate position of the plugs to find the perfect door alignment, both vertically and horizontally. Door hinges can be mounted to open on either side.
Hinges are outfitted with adjusting slotted holes for horizontal and vertical adjustments and may include screw covers. Choose from offset lift-off hinges, in line lift-off hinges, hinges with adjusting slotted holes, and hinges with adjusting inserts. ELESA hinges for door adjustment feature pass-through hole, threaded screw, and blind hole assembly for hexagonal head screws, cylindrical head screws with hexagon socket or M5 hexagonal nuts. Lift-off hinges are installed by simply inserting pins into corresponding holes on the hinge bodies. Many hinges allow for adjustment during assembly.
Choose from the correct size for your application, with hinges available in mounting holes that measure 2, 3, 4, 5, 6, or 6.5 millimeters in width. ELESA hinges for door adjustment are available as part of several of our high performing lines collections:
- INOX - Stainless Steel: resistant to corrosion and harsh environments
- Profile systems: compatible with common aluminum profile systems
- SUPER-Technopolymer: modern plastics with high mechanical performance, corrosion resistance, and lightweight construction
To choose the best type and the right number of hinges for your intended use, see our guidelines for the correct application of plastic hinges.
Get in touch with our sales team to learn more about our available options in hinges for door adjustment or to inquire about a specific size or material and common customization options. Check out our newest offerings in this family of products, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.