SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Latches with knob
ELESA latches help operators to get the job done as securely and comfortably as possible. Knob latches enable users to get a solid grip, which is best for repeated or prolonged easy and safe use. Knob latches include toggle and cam latches in various production materials, such as the self-extinguishing AE-V0 technopolymer, zinc alloy, and stainless steel. We offer several knobs: in technopolymer, Duroplast, or stainless steel that conform to five lobes, for a secure and comfortable grip or with a wide pitch groove, for a quick recovery during rotation.
Knob latches are included in two of ELESA’s high performing lines:
- AE-V0: Special, fire-proof technopolymer certified for use in public environments.
- INOX Stainless Steel: Components made of technopolymer with stainless steel inserts for excellent corrosion resistance.
Latches are available in flat, bent, or locking head models, and ELESA cam latches are available with a hand wheel in steel or technopolymer and an internal seal that prevents water infiltration. For applications that require the highest standards of hygiene, ELESA stainless steel latches meet stringent requirements while preventing dirt from adhering and also facilitating easy cleaning.
Whatever you need, ELESA has the latch to meet your requirements. Get in touch with our sales team to learn more about our available options in knob bottom latches or to inquire about a specific size or material and common customization options. Check out our newest knob-bottom latch selections and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.