Top

Fixed Handles | Revolving Handles | Fold Away Handles | Elesa

Fixed and rotating handles

ELESA fixed and rotating handles are made using only the highest quality materials, for a superior product that is built to last. These handles can withstand rigorous mechanical, physical and chemical exposure over an extended period of time. Fixed handles and rotating handles are ideal for use on rods or actuating levers to facilitate an adequate grip. Choose ELESA’s proprietary ergonomic handles for a secure grip and maximum comfort, whatever the application. 

We offer three main types of handles: fixed handles, handles that allow rotation, and handles that can be folded in the rest position, ensuring increased safety. These general categories can be broken down further into a few families of products:

  • Threaded knobs: We offer standard knurled knobs with either a threaded hole or stud, along with ball-shaped and mushroom-shaped knobs, which are mainly used for pushing or pulling. Knobs with antimicrobial protection are suitable for use in the medical sector. 
  • Ball knobs and grip handles: Choose from ball-shaped, mushroom-shaped, spherical, cylindrical, tapered, and shaped ball knobs and grip handles that remain locked once installed. They are primarily for use on rods or actuating levers, and some models offer an adhesive magnifying lens to protect applied labels and improve visibility.
  • T-handles: Available in Duroplast, technopolymer or aluminum, these handles rotate without compromising tightening or unscrewing in case of accidental shocks. T-handles come with either a threaded stud or a threaded hole.
  • Folding handles: Available in Duroplast or technopolymer, our folding handles are designed to be used on rods, actuating levers, steering wheels and cranks for rotation or maneuvering operations.
  • Gear lever handles: These offer extra leverage and are a great alternative to standard handles.
  • Revolving handles: Choose from spherical, mushroom-shaped, cylindrical, tapered, and shaped revolving handles. These handles are ergonomically designed, with features that allow for a comfortable and secure grip, while protecting the hand from the work environment. As the name suggests, revolving handles enable a free and easy rotation on the central axis.

Fixed and rotating handles are crafted with various styles of assembly in mind, including blind holethreaded screw, and pass-through hole. They are made using the following high-quality materials:

ELESA’s fixed and rotating handles are included in several of their high performing lines of products, including:

  • Clean: prevent debris collection; ideal for use in food and pharmaceutical production
  • INOX - Stainless Steel: resistant to corrosion and harsh environments
  • Metal Detectable: metal components are built in and reactive to magnetic force
  • Visually Detectable: easily detectable and recognizable; suitable for food and pharmaceutical equipment
  • Elecolors: distinctive color coding for improved aesthetics and functionality differentiation
  • Ergostyle: components feature soft and elegant shapes with brightly coloured inserts for an improved aesthetic and functionality
  • SAN-antimicrobial: self-sanitization against bacteria and fungi
  • Soft: a firm and secure but also ergonomic grip in a comfortable, slip-free material

Whatever your manufacturing, industrial, or operational need, ELESA has the fixed or rotating handles to meet your requirements. Get in touch with our sales team to learn more about our available options in fixed and rotating handles or to inquire about a specific size or material and common customization options. Check out our newest fixed and rotating handle selections and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.