SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
EKK-SST-VD Knurled knobs
Visually Detectable technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Standard execution
AISI 303 stainless steel boss, threaded blind hole.
Features and applications
The RAL 5005 blue colour is easily visible in case of accidental food contamination.
Particularly suitable for applications in the food and pharmaceutical industries.