Top

Snap Locks | Industrial Door Locks | Elesa

Snap locks

ELESA technopolymer ball-shaped door locks and snap door locks make it easy for operators to open locked components or compartments. The integrated release lever or finger pull also functions as a grip handle, for a streamlined operational experience.

Snap locks are available in black or gray technopolymer or zinc alloy, can be used with T-slot profiles and can contrast or coordinate with aluminum profiles. Technopolymer ball locks are geared towards machine and industrial equipment protections, with a clamp fixed to the frame and a ball fixed to the door. The gripper into which the ball is inserted creates a mechanical stop at the door. In laboratory tests, the clamp has maintained performance for over 20,000 cycles.

Snap lock latches are included in two of ELESA’s high performing lines:

  • Profile systems: Components in both technopolymer and metal that are compatible for assembly on the most common aluminum profile systems.
  • INOX Stainless Steel: Components made of technopolymer with stainless steel inserts for excellent corrosion resistance.

Whatever you need, ELESA has the latch to meet your requirements. Get in touch with our sales team to learn more about our available options in knob bottom latches or to inquire about a specific size or material and common customization options. Check out our newest snap lock bottom latch selections and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.