SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Adjustable Handles
ELESA's adjustable handles are specially designed for tight spaces and repetitive clamping maneuvers and are perfect for use in harsh or challenging environments. User safety and comfort are also top-of-mind for our design team. Not only are many adjustable handles made according to ergonomic principles, but they are also equipped with safety features in the event of accidental impact. Regardless of any modifications or design updates, clamping action is never compromised.
Adjustable handles are crafted using only the highest quality materials, including:
Our handles are durable, hard-wearing and comfortable to use. Additional options include an epoxy resin coating or a sandblasted, matte finish.
The ELESA range features different styles and designs for all needs. For instance:
- Our stainless steel adjustable handles feature an open design that prevents the deposit of residue, dust, or dirt. They are ideal for the food and medical industries and any setting in which a high level of hygiene is required.
- Our technopolymer handles with antimicrobial protection prevents the spread of bacteria and fungi on the handle surface. The silver ion additive remains in place through several washings for prolonged protection, making these handles particularly well-suited for hospital equipment, food processing machines, pharmaceutical products, and urban and public equipment.
- Our proprietary design allows for adjustable handles that are insulated for protection against electricity, that utilize hidden steel components to prevent corrosion, and feature a more comfortable lever release.
- Our compact and intuitive adjustable handles allow for ease of operation even when the lever turning angle is limited due to a lack of space.
Browse our extensive online catalog and discover that, whatever your sector, industry, or special production needs, we have a multitude of machine components for you! If you need special sizing or other personalized details, get in touch with our sales team to discuss how we can help.