SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Revolving handles
ELESA offers a wide range of revolving handles in several materials because we know that your production and facility needs vary from one project and industry to the next. There are countless applications in which the operator needs a handle to rotate freely on a shaft, independent of the machinery or fixture to which it is mounted. In these cases, a revolving handle makes the most sense for ease of operation and enhanced ergonomics.
Choose from spherical revolving knobs, revolving ball knobs, mushroom revolving handles, cylindrical revolving handles, tapered flanged handles, and shaped revolving handles in a range of sizes and assembly configurations, including blind hole, threaded screw, and pass-through hole. Opening measurements cover the spectrum, with options available in 6, 7, 8, 10, 11, 12, 13, 14 and 16 millimeters. Revolving handles are made in a range of materials as well, to best fit your desired application:
Each revolving handle is equipped with a metal mechanism that allows for rotation on its own axis. The handle is able to transfer manual force and prevent both pivoting and rotary movements from being transmitted to the handle element, making them easier to use. Certain revolving handles in our Ergostyle line are also designed to be more ergonomic, allowing for a more effective grip, even when the handle itself is quite small.
Soft touch revolving handles give operators a secure and comfortable grip, even when slippery substances like moisture or grease are present. These components are perfect for use on fitness equipment and with precision instruments.
Our SAN-Antimicrobial line of products includes a tapered revolving handle that is specially constructed using additives that prevent the growth and spread of potentially harmful or contaminating microbes, bacteria and fungi on the product surface. This silver ion technology features a controlled release mechanism that allows products in the SAN collection to retain their antimicrobial characteristics over time, after both washing and sterilization cycles. Handles and other components that contain antimicrobial additives are ideal for use in any application where sanitation and hygiene are required.
Get in touch with our sales team to learn more about our available options in revolving handles or to inquire about a specific size. Check out our newest offerings in this line, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA and Ganter branded revolving handles.

