Top

Latches | Industrial Machine Parts | Elesa

Latches

ELESA latches are made to simplify operations on your production floor. They are both heavy-duty and reliable, even under continual use and in the presence of strong vibration. Our specially-designed hygienic latches are all you need to keep contaminants out, and ergonomic latches not only hold up under repeated use, but are also safe for operators.

Latches can be constructed of various types of plastic or metal and can feature a knobkeysnap lock, or a hook-and-toggle closure. They can be used to close electrical panels or machine doors and are also included in our following high performing lines:

  • AE-V0: Special, fire-proof technopolymer certified for use in public environments.
  • Chromium: Chrome-plated technopolymer that is resistant to unfavorable environmental conditions, corrosive substances, and repeated cleaning cycles.
  • Ergostyle: Components feature soft and elegant shapes with brightly coloured inserts for an improved aesthetic and functionality.
  • INOX Stainless Steel: Components made of technopolymer with AISI 303, 304 or 316 stainless steel inserts, for excellent corrosion resistance.
  • Profile systems: Components in both technopolymer and metal that are compatible for assembly on the most common aluminum profile systems.

ELESA latches are made using an array of the highest quality materials, including technopolymer, Duroplast, steel, stainless steel, aluminum, and various alloys. Whatever you need, ELESA has the latch to meet your requirements. Choose from compression lever latches, cam latches, lever latches, ball catch latches, snap lock latches and even flush pull handles with a lever latch or handles with a built-in safety locking device.

Get in touch with our sales team to learn more about our available options in latches or to inquire about a specific size or material and common customization options. Check out our newest latch selections and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.