SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
T-Handles
We know that you need your production facilities to be durable, yet responsive. Heavy-duty isn’t an asset if it makes components impossible to use, or if they become a strain on your workforce. At ELESA, our T-handles are designed to guarantee strong control, whether for in-and-out operations or rotation. Unlike many other options on the market, our T-handles can achieve a strong clamping force whether a user operates them with or without gloves. ELESA T-handles are endlessly useful and a perfect fit for a variety of situations.
One particularly practical model is the L.652-S series T-safety handle. This handle is molded with a "PUSH" pad printed on the lever and features a mechanism that disengages the handle from the clamping element, allowing the handle to be free to rotate without compromising function in the event of accidental impact. Safety considerations like these are built in to our products because we always design with an eye on client needs.
The L.652-X technopolymer return T-handle is another specially-designed option, created for easy and reliable clamping, even in tight spaces where the operator is unable to make a complete rotation.
ELESA T-handles are available in the following materials:
Stainless steel T-handles are part of our INOX High Performing line, which focuses on providing corrosion-resistant components for use in food, chemical and pharmaceutical applications. These durable T-handles and other parts are also ideal for outdoor use or in harsh environmental conditions.
T-handles are available in both blind hole and threaded screw assembly. Threaded screw T-handles come in the following common sizes: M5, M6, M8, M10, and M12. Choose from T-handles that conform to both the Metric and Imperial measurement systems, to ensure that you can find the part you need, regardless of machine specifications.
Get in touch with our sales team to learn more about our available options in T-handles or to inquire about a specific size, colour, material, and other customization options. Check out our newest offerings in this line, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.
_C9.jpg)

