SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Hinges for removable doors
ELESA understands that your business needs are wide and varied. Sometimes hinges need to incorporate friction locking, allow for door adjustment, or include electrical safety features, while other times you need hinges to function on doors that can be easily removed.
Our hinges for removable doors feature built-in pins and corresponding hollow knuckles that enable doors these hinges are installed on to be easily lifted, even in a locked position. This makes for a quick, convenient, and safe response in the event of an emergency.
Choose from hinges with either pass-through hole or blind hole assembly in 4, 5, 6, and 8 millimeter widths. ELESA lift-off hinges for removable doors are available in die-cast zinc alloy or technopolymer, part of our SUPER-Technopolymer High Performing Line. This modern, self-lubricating, glass-fibre reinforced plastic is the most recent engineering evolution of polymeric materials for the industrial segment.
ELESA hinges for removable doors each include a maximum working load and the breaking load, found in the General Information tab that is within the Technical Specifications section, located near the bottom of every product page. To choose the best type and the right number of hinges for your intended use, see our guidelines for the correct application of plastic hinges.
Get in touch with our sales team to learn more about our available options in lift-off hinges for removable doors, or to inquire about a specific size or material and common customization options. Check out our newest offerings in this family of products, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.


