Top

Folding Handles | Fold Away Handles | Standard Machine Parts | Elesa

Folding handles

ELESA folding handles were made with employee safety and production efficiency in mind. We know that facilities  often have to be retrofitted for updated operational needs, which can result in limited space and potential safety hazards. Our folding handles were specially designed to be used in tight spaces or in applications where the operator needs to safely fold the handle into a rest position. Whatever your specific needs may be, we have a folding handle that will deliver superior ease of use and flexibility, even in the face of space constraints.

High-resilience polypropylene based (PP) technopolymer or phenolic plastic handles with either a black-oxide steel or stainless steel double guide pin comprise our folding handles. They can be used on rods, actuating levers, hand wheels, and cranks for all sorts of rotating and maneuvering operations. ELESA safety fold-away handles are specifically designed to improve operator safety in an array of industrial and construction settings. The Fold-O-matic® return device automatically allows the handle to come back to a resting position when it is released. 

All ELESA folding handles feature blind hole assembly and range from a hole size of M4 to M5 or M6Ergostyle folding handles are designed to improve grip and enhance ergonomics, while INOX-Stainless Steel folding handles offer superior corrosion resistance in food, chemical and pharmaceutical production facilities or in harsh conditions outdoors. If your team regularly needs to use handles in limited space or in potentially hazardous conditions, check out our collection of folding handles for the highest quality products paired with safety and winning design.

Get in touch with our sales team to learn more about our available options in folding handles or to inquire about a specific size or material. Check out our newest offerings in this line, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.